Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
792-800 - Surge suppression module for signal technology, Nominal voltage: 24 VDC, for 2 signal paths with common surge arrester, for unbalanced interfaces, Two-stage, Width: 6 mm
Bill of material
792-800
BESTNR
Item-No.
792-800
BEZEICHNUNG
Description
Surge suppression module for signal technology, 2.5 mm²
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
HOEHE
Height
56.00 mm
BREITE
Width
6.00 mm
TIEFE
Depth
91.00 mm
ANZAHLKLEMMSTEL
Number of connection points
5
ANZAHLPOTENTIAL
Number of potentials
5
FARBE
Color
gray
GEWICHT
Weight
38.800 g
ECLASS71
eCl@ss 7.1
27-13-08-05
ECLASS81
eCl@ss 8.1
27-13-08-05
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models