Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
858-189 - Basic relay Nominal input voltage: 230 VAC 2 changeover contacts Limiting continuous current: 12 A
Bill of material
858-189
BESTNR
Item-No.
858-189
BEZEICHNUNG
Description
Basic relay 230 VAC 2 changeover contacts
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
35.60 mm
BREITE
Width
21.20 mm
TIEFE
Depth
27.50 mm
GEWICHT
Weight
31.500 g
ECLASS71
eCl@ss 7.1
27-37-16-01
ECLASS81
eCl@ss 8.1
27-37-16-01
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models