Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
221-485 - COMPACT splicing connectors for all conductor types 5-conductor terminal block for Ex e applications
Bill of material
221-485
BESTNR
Item-No.
221-485
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 4 "e + m" / 0.14 - 4 "f" mm²
QUERSCHNITT2
Cross section
24 - 12 AWG
ABISOLIERLAENGE
Strip length
11 mm
SPANNUNG
Measured voltage
440 V
STROM
Current intensity
32 A
P
No. of poles
5
HOEHE
Height
8.15 mm
BREITE
Width
29.80 mm
TIEFE
Depth
18.30 mm
ANZAHLKLEMMSTEL
Number of connection points
5
ANZAHLPOTENTIAL
Number of potentials
5
FARBE
Color
transparent
GEWICHT
WEIGHT
4.048 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models