Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WAGO
Description
750-471/040-000 - 4-channel analog input, Voltage/Current, Differential input, 16 bits, Diagnostics, Extreme
Bill of material
750-471/040-000
BESTNR
Item-No.
750-471/040-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
67.80 mm
BREITE
Width
12.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
dark gray
GEWICHT
Weight
82.500 g
ECLASS71
eCl@ss 7.1
27-24-26-01
ECLASS81
eCl@ss 8.1
27-24-26-01
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir