Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-563/040-000 - 2-channel analog output module DC 0/4 ... 20 mA / 6 ... 18 V 750 series XTR - for eXTReme environmental conditions 16 bits
Bill of material
750-563/040-000
BESTNR
Item-No.
750-563/040-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.25 - 2.5 mm²
QUERSCHNITT2
Cross section
24 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
64.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
schwarz
GEWICHT
Weight
51.000 g
BEMERKUNGEN
Comment
2AO 0/4-20 mA / 6-18 V DC konfigurierbar / XTR
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models