Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
750-669/000-003 - Fail-safe 4/4 channel digital input/relay output 48 VAC/ 60 VDC 6 A PROFIsafe V2.0 iPar
Bill of material
750-669/000-003
BESTNR
Item-No.
750-669/000-003
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
64.00 mm
BREITE
Width
48.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
yellow
GEWICHT
Weight
220.300 g
ECLASS71
eCl@ss 7.1
27-24-26-04
ECLASS81
eCl@ss 8.1
27-24-26-04
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model