Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2000-493 - Vertical jumper, insulated
Bill of material
2000-493
BESTNR
Item-No.
2000-493
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
STROM
Current intensity
13.5 A
HOEHE
Height
55.60 mm
BREITE
Width
3.30 mm
TIEFE
Depth
3.90 mm
FARBE
Color
light grey
GEWICHT
Weight
0.486 g
ECLASS71
eCl@ss 7.1
27-14-11-40
ECLASS81
eCl@ss 8.1
27-14-11-40
FILENAME
Filename
2000-493
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models