Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2001-406/020-000 - Delta jumper, insulated
Bill of material
2001-406/020-000
BESTNR
Item-No.
2001-406/020-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
SPANNUNG
Measured voltage
800 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
18 A
HOEHE
Height
19.00 mm
BREITE
Width
4.10 mm
TIEFE
Depth
23.90 mm
FARBE
Color
light grey
GEWICHT
Weight
2.040 g
BEMERKUNGEN
Comment
1 - 2 - 3 - 4 - 5 - 6
ECLASS71
eCl@ss 7.1
27-14-11-40
ECLASS81
eCl@ss 8.1
27-14-11-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models