Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
852-1411 - Industrial-ECO-Switch, 5-port 1000Base-T, Extended temperature range, 4 * Power over Ethernet
Bill of material
852-1411
BESTNR
Item-No.
852-1411
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
120.00 mm
BREITE
Width
50.00 mm
TIEFE
Depth
160.00 mm
FARBE
Color
black
GEWICHT
Weight
520.000 g
ECLASS71
eCl@ss 7.1
19-17-01-06
ECLASS81
eCl@ss 8.1
19-17-01-06
FILENAME
Filename
852-1411
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models