Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2789-1233 - Marker carrier, for WMB or marking strips, Length: 33 mm
Bill of material
2789-1233
BESTNR
Item-No.
2789-1233
BEZEICHNUNG
Description
Marker carrier
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
2.00 mm
BREITE
Width
14.20 mm
TIEFE
Depth
33.00 mm
FARBE
Color
traffic white
GEWICHT
Weight
0.500 g
ECLASS71
eCl@ss 7.1
27-04-07-92
ECLASS81
eCl@ss 8.1
27-04-07-92
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models