Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2682140000 - IE-SW-EL08-8TX
Bill of material
Weidmueller 2682140000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2682140000
MANUTYPEDESC
Manufacturer Type Description
IE-SW-EL08-8TX
DESCSHORT
Short Description
Network switch (unmanaged) unmanaged, Fast Ethernet, Number of ports: 8x RJ45, -40 °C...75 °C, IP30
DESCLONG
Long Description
Network switch for communication between participants in Ethernet networks.
GTIN
4050118692570
MANUNAME
Manufacturer Name
Weidmueller Group
AAD216
Transmission rate
100 Mbps
BAG640
Assembly type
Top-hat rail TH35
BAG975
degree of protection
IP30
AAF040
Mass
0.540 kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models