Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
2789920000 - DURA ECO LA-BAT 24V 12AH
Bill of material
Weidmueller 2789920000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2789920000
MANUTYPEDESC
Manufacturer Type Description
DURA ECO LA-BAT 24V 12AH
DESCSHORT
Short Description
Battery (UPS) 24 V DC, 12 Ah
DESCLONG
Long Description
Battery for uninterruptible power supply.
GTIN
4064675068679
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
9.700 kg
AAD931
customs tariff number (TARIC)
85072080
URL
URL
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
CAD modeli indir