Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1909660000 - VG M12-K67
Bill of material
Weidmueller 1909660000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1909660000
MANUTYPEDESC
Manufacturer Type Description
VG M12-K67
DESCSHORT
Short Description
Cable gland (plastic) VG K (standard plastic cable gland) straight, M 12, 8 mm, OD min. 3 - OD max. 6.5 mm, Polyamide 6
DESCLONG
Long Description
Plastic cable gland for sealing housings when inserting cables. With strain relief.
GTIN
4032248536580
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP67
AAG623
wrench width 1
15 mm
AAG746
mounting thread
M12
AAH500
glass-fiber reinforced
No
AAH508
max. sealing range
6.500 mm
AAH509
min. sealing range
3 mm
AAK241
fire resistance (according to UL94)
V2
AAS484
Bend protection present
No
AAS485
Counter nut present
No
AAW254
Design
straight
AAW301
minimum ambient temperature (during operation)
-20 °C
AAW302
maximum ambient temperature (during operation)
100 °C
ABC354
thread length connection thread
8 mm
ABC356
material of the sealing insert
NBR
ABC358
separable screw connection
No
ABC359
for armored cables
No
BAB664
material
Plastic
BAC255
Color
light grey (RAL 7035, GREY)
BAD656
Without halogens
Yes
AAF040
Mass
0.004 kg
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Weidmüller
    1909700000 - VG M20-K67 10-14
    Weidmüller
    1909710000 - VG M25-K67
    Weidmüller
    1560670000 - WPD 101 2X25/2X16 BL
    Weidmüller
    1772320000 - VG M32 - K 68
    Weidmüller
    2017690000 - VG M16 EXI 6-10 CR 7J
    Weidmüller
    1772310000 - VG M25 - K 68
    Weidmüller
    1909760000 - VG PG7-K67
    Weidmüller
    1772290000 - VG M16 - K 68
    Weidmüller
    0443670000 - SAK 4/35 KRG/BL
    Weidmüller
    1772300000 - VG M20-1/K68
    Festo
    NEKC - Terminal strip
    Weidmüller
    0321560000 - AKB 4
Previews
3D
2D
Download CAD models