Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1754190000 - WAP WDU1.5/R3.5
Bill of material
Weidmueller 1754190000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1754190000
MANUTYPEDESC
Manufacturer Type Description
WAP WDU1.5/R3.5
DESCSHORT
Short Description
End plate (terminals) 24.5 mm x 1.5 mm, dark beige
DESCLONG
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248022427
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
No
AAM355
type of end plate
Yes
BAA351
color
beige
BAC140
Combustibility class
V0
BAD581
Latchable present
No
BAE496
min. thickness
1.500 mm
AAF040
Mass
0.001 kg
BAA020
height
25.1 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models