Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2671890020 - IE-C5DB4BB0020MCSXXX-X
Bill of material
Weidmueller 2671890020
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2671890020
MANUTYPEDESC
Manufacturer Type Description
IE-C5DB4BB0020MCSXXX-X
DESCSHORT
Short Description
Ethernet Railway Cable (assembled) M12 D-code – IP 67 straight pin, Open, Number of poles: 4, Length: 2 m
DESCLONG
Long Description
Ready-for-connection Railway approved data lines with copper wires.
GTIN
4064675043928
MANUNAME
Manufacturer Name
Weidmueller Group
AAD244
Category
5
AAK270
color anti-kink sleeve
black
AAK321
cable construction
1x4
AAK322
cable type
SF/UTP
AAK335
type of anti-kink sleeve
without
AAK421
case connector connection 2
without
AAK422
type of connector connection 1
M12
AAK423
type of connector connection 2
without
AAL680
halogen free (according to EN 50267-2-2)
Yes
BAB378
Color of coat
blue
BAD656
Without halogens
Yes
BAD993
shielded
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAD999
Oil-resistant in accordance EN 60811-2-1
Yes
BAG975
degree of protection
IP67
BAI969
Length
2 m
AAF040
Mass
0.143 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models