Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1315620000 - UR20-4AI-UI-16
Bill of material
Weidmueller 1315620000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1315620000
MANUTYPEDESC
Manufacturer Type Description
UR20-4AI-UI-16
DESCSHORT
Short Description
Analogue input module (I/O) Analogue input module, PUSH IN, 24 V DC +20 %/ -15 %, via the system bus, -20 °C ... +60 °C
DESCLONG
Long Description
Analogue input module for transmission of analog signals.
GTIN
4050118118551
MANUNAME
Manufacturer Name
Weidmueller Group
BAG975
degree of protection
IP20
AAF040
Mass
0.089 kg
BAB577
depth
77.425 mm
BAA020
height
127.885 mm
BAF016
width
18.5 mm
AAD931
customs tariff number (TARIC)
85389091
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models