Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2083360000 - AMG CM EX
Bill of material
Weidmueller 2083360000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2083360000
MANUTYPEDESC
Manufacturer Type Description
AMG CM EX
DESCSHORT
Short Description
Control unit electronic load monitoring
DESCLONG
Long Description
Control module for electronic load monitoring.
GTIN
4050118419351
MANUNAME
Manufacturer Name
Weidmueller Group
AAB960
min. rated control voltage Us with DC
24 V
AAC063
Nominal measuring voltage
24 V
BAA303
Power loss, static, current-independent [Pls]
452 W
BAD915
Voltage type
DC
AAF040
Mass
0.056 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models