Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1406210000 - PSSR 24VDC/1PH AC 35A
Bill of material
Weidmueller 1406210000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1406210000
MANUTYPEDESC
Manufacturer Type Description
PSSR 24VDC/1PH AC 35A
DESCSHORT
Short Description
Solid state contactor, 3.5...32 V DC, 24...510 V AC, Continuous current: 23 A (AC51) at 40 °C, 12 A (AC 53)
DESCLONG
Long Description
A solid state contactor is used for the wear-free and noise-free switching of loads up to 75 A in automation technology. Control and load circuits are galvanically isolated. They are offered in different designs, with and without a heat sink. Semiconductor technology permits the switching of loads with higher switching frequencies. The solid-state relays are 100% function-tested before delivery.
GTIN
4050118206845
MANUNAME
Manufacturer Name
Weidmueller Group
AAB470
Rated operating current Ie with AC-1
23 A
AAB960
min. rated control voltage Us with DC
3.500 V
AAC964
min. operating voltage
24 V
AAC966
Max. operating voltage
510 V
AAP621
Number of phases
1
BAA303
Power loss, static, current-independent [Pls]
48.900 W
BAD715
suitable for series installation
No
BAH436
Max. rated DC voltage for controls
32 V
AAF040
Mass
0.230 kg
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models