Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1406230000 - PSSR 1PH CONTROL UNIT
Bill of material
Weidmueller 1406230000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1406230000
MANUTYPEDESC
Manufacturer Type Description
PSSR 1PH CONTROL UNIT
DESCSHORT
Short Description
Current monitoring module
DESCLONG
Long Description
Plug-in current monitoring module for connecting to Weidmüller single-phase PSSRs with heat sink. Monitoring of up to 5 parallel connected loads, individual failures and power failures. Equipped with a feedback output for sending error messages to the controller.
GTIN
4050118206739
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.085 kg
BAB577
depth
63.654 mm
BAA020
height
112.297 mm
BAF016
width
25 mm
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models