Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IPS
Description
25-003, 25-003SS Inch - Standard Fastening Sets
Bill of material
25-003
PN
Part Number
DESCRIPTION
Description
SERIES
Series
1.5"
MAT
Material
FIN
Finish
A
5/16-18X3/4"
HEX
Hex
3/16 Inch
B
1.42 Inch
C
0.307 Inch
D
0.669 Inch
E
0.433 Inch
F
0.114 Inch
TORQUE
Torque
34 (25) Nm(ft-lbs)
WEIGHT
Weight
25 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models