Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IPS
Description
27-055 - Flange Feet
Bill of material
27-055
PN
Part Number
27-055
DESCRIPTION
Description
PS
Profile Size
SCREWS
Screws (for Clamping Profile)
SN
Screw Name
SETSCREWS
Screws (for Leveling)
24-525-10F
SSN
Set Screw Name
Flat Point Set Screw M10X25
FFS
Floor Fastening Set
21-032
MAT
Material
Steel
FIN
Finish
Black Finish
A
165 mm
B
127 mm
C
131.4 mm
D
100 mm
E
140 mm
F
14.3 mm
K
50 mm
L
50 mm
M
40 mm
N
38.1 mm
WEIGHT
Weight
2190 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models