Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IPS
Description
27-058 - Floor Mounting Brackets
Bill of material
27-058
PN
Part Number
27-058
DESCRIPTION
Description
SERIES
Series
SCREWS
Screws
SN
Screw Name
NUTS
T-Nuts
TN
T-Nut Name
DNUTS
Double T-Nuts
DTN
Double T-Nut Name
MAT
Material
Aluminum
FIN
Finish
Clear Anodized
A
142 mm
B
77 mm
C
9 mm
D
76.2 mm
E
39.1 mm
F
82.5 mm
G
11 mm
H
10.3 mm
HD
Hole Dia.
WEIGHT
Weight
570 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models