카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 13
HELP_VARIABLE
Company
Wilo
Description
V04
Bill of material
3094006
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
ARTICLE_NAME
Type code
MANUFACTURER_NAME
Manufacturer
WILO SE
LOD
Level Of Detail
DESCRIPTION_SHORT
Short text
Submersible pump for stationary and portable wet well installation in intermittent operation.
DESCRIPTION_LONG
Tender text
PRODUCT_DESCRIPTION
Product description
ETIM_CLASS__EC_
ETIM Class (EC)
EC010733
INSTALLATION_TYPE
Installation type
BA
EF011795
Material motor housing
1.4301. X5CrNi18-10
EF011796
Material quality motor housing
X5CrNi18-10
EF023038
Pump casing material
Grey cast iron
EF023143
Quality class of pump casing
EN-GJL-200
EF011652
Material pump wheel
PK-GF30
EF024149
Material pump wheel
DESTONE DSC7500G6
EF014904
Volume flow rate (BEP)
m³/h
EF014905
Head at flow rate (BEP)
kPa
EF000991
Max. discharge flow
m³/h
EF000992
Max. static height
m
EF020449
Max. operating pressure
bar
EF003701
Electrical connection
Detachable
EF000536
Cable length
mm
EF003977
Rated voltage
V
EF000351
Number of phases
EF005455
Frequency
50 Hz
EF000001
Nominal current
A
EF012424
Motor power input (P1) per motor
kW
EF012425
Motor power output (P2) per motor
kW
EF023092
Insulation class acc. to IEC
F
EF001642
Rotational speed
2900.0 1/min
EF020121
Motor speed control
EF020120
Type of speed control
EF023182
Medium temperature (continuous)
3.0 °C
EF002386
Ambient temperature
3.0 °C
EF025118
Diameter of connection on delivery side
G 1½
EF025504
Outer pipe diameter connection outlet side
40 mm
EF026233
Flange compression stage connection outlet
PN 10 bar
EF014907
Connection standard outlet side
DIN ISO 228-1
EF001339
Flange shape
No connection
EF023105
Max. dimension of fixed parts
40.0 mm
EF020293
With cutting system
no
EF015781
Nominal operating mode
S3-20%
EF005474
Degree of protection (IP rating)
IP68
EF023089
Pump circuit
yes
EF020289
Pump diameter
216.0 mm
EF023086
Pump height
0 mm
EF000493
Immersing depth
mm
EF004663
Explosion-proof
-
EF023157
Suitable for dry set-up
yes
EF000167
Weight
kg
EF016015
With protection against dry running
no
EF024286
Suitable for faeces
no
EF011798
Type of impeller
Vortex impeller
EF009598
Kind of motor starter
0
EF008234
Type of motor protection
0
EF003433__CABLE_1_
Cable construction
mm²
EF000081__CABLE_1_
Cable type
H07RN-F
EF012492
Orientation
Vertical connection
EF025977
Connection outlet side
Screwed connection outer thread;G1½-PN10-DIN-ISO228-1
A1
Angle to first bolt hole
0
B1
Thickness flange (incl. sealing edge)
0
D1
Outer diameter of flange
0
D21
Diameter bolt hole
0
D41
Diameter sealing edge
0
DM
Diameter motor
115 mm
DN1
Diameter of connection on delivery side
G 1½
DO1
Outer pipe diameter connection outlet side
40 mm
F1
Thickness sealing edge
0
H1
Height to centre connection
113 mm
K1
Pitch circle
0
L
Pump diameter
216 mm
L1
Connection length
0
LE1
Distance to centre connection
105 mm
LE2
Pump length side 2
79.25 mm
N1
Number of bolt holes
0
P1
Length gusset/thread
19 mm
Q1
Sleeve length
19 mm
S1
Wall thickness
4 mm
W
Pump width side 1
163.2 mm
W1
Centre distance connection
0 mm
W2
Pump width side 2
81.2 mm
Z1
Working length
0 mm
HHYD
Dimensions
135 mm
HA
Dimensions
0 mm
HB
Dimensions
135 mm
HC
Dimensions
0 mm
DA
Dimensions
0 mm
DC
Dimensions
0 mm
NCAB
Number of cables
1
HMOT
Dimensions
281 mm
H
Dimensions
416 mm
HD
Diameter pump housing
0
L3
Dimensions
0
W3
Dimensions
0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드