Catalog navigation
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
JW Winco
Description
GN 331 - Tubular handles, with one button, with emergency button
Bill of material
Tubular handle GN 331-200-SW-T1-2
PARTNUMBER
WINCO PARTNUMBER
L
Length ±0.2
mm
D
Thread
M8
B1
27 mm
B2
17 mm
H1
51 mm
H2
68 mm
T
min.
15 mm
FARBEVIS
Surface
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
8536509065
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD