Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
JW Winco
Description
GN 333.6 - Stainless Steel-Tubular handles
Bill of material
Stainless Steel-Tubular handle GN 333.6-28-300
PARTNUMBER
WINCO PARTNUMBER
D1
28 mm
L
Length ±0,5
mm
B1
25 mm
B2
14 mm
B3
50 mm
B4
66 mm
D2
M8
H1
50 mm
H2
66 mm
T
min.
15 mm
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
8302496085
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели