Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
JW Winco
Description
MV-PM - Crank Handles With Stainless Steel Hub Metric
Bill of material
Crank Handle MV-PM-80-B7.9
PARTNUMBER
WINCO PARTNUMBER
MV-PM-80-B7.9
L1
80 mm
D1
B7.9 mm
L2
105 mm
D2
22 mm
D4
30 mm
H2
29 mm
H3
3 mm
H1
25 mm
D3
19 mm
D5
21 mm
H4
50 mm
D6
Thread
M6
WEIGHT
Weight
0.0000 kg
CTN
US-Customs Tariff Number
39269097
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models