Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
JW Winco
Description
GN 924.7 - Flat-Faced Spoked Handwheels with Recessed Safety Retractable Handle Inch
Bill of material
Flat-Faced Spoked Handwheel GN 924.7-140-B5/8-R-SR
PARTNUMBER
WINCO PARTNUMBER
POS
Position
°
D1
mm
D2
H7 Bore
Inch
D3
23 mm
D4
mm
B
mm
H
4 mm
L1
mm
L2
~
mm
L3
Handle Length
mm
R
mm
ZG
Handle Ø
mm
HT
Handle Thread
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
8487900080
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models