Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
JW Winco
Description
GN 2283 - Screw-on levels, Type AV, aligned, installation from front side (not adjustable)
Bill of material
Screw-on level GN 2283-ALN-54-G-50-AV
PARTNUMBER
WINCO PARTNUMBER
OB
Material / Finish
L
Length
54 mm
B
15.5 mm
D1
3.4 mm
D2
6.3 mm
H1
14.5 mm
H2
11.3 mm
M
45 mm
E
Sensitivity
F
Filling
G- green-transparent
WEIGHT
Weight
0.0250 kg
CTN
US-Customs Tariff Number
9031909195
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models