Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
JW Winco
Description
DIN 6335 - Star Knobs, Duroplast (PF) Type K With Tapped Insert Inch
Bill of material
Star Knob DIN 6335-KU-40-1/4x20-K
PARTNUMBER
WINCO PARTNUMBER
DIN 6335-KU-40-1/4x20-K
D1
40 mm
D2
Tapped
1/4x20 Inch
D3
18 mm
H1
25 mm
H2
13 mm
T
min.
14 mm
WEIGHT
Weight
0.0000 kg
CTN
3926902500 mm
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models