Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
JW Winco
Description
GN 893.3 - Proximity Switch for Power Clamps Size 40, Inductive Sensor
Bill of material
Proximity Switch GN 893.3
PARTNUMBER
WINCO PARTNUMBER
GN 893.3
KS
Power clamps
TYP
Proximity switch type
GN 893.3
B
16 mm
D
Connector 4-pole
M12x1
L1
-0,2
73 mm
L2
48 mm
L3
10 mm
WEIGHT
Weight
0.0310 kg
CTN
US-Customs Tariff Number
82057000
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models