Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
JW Winco
Description
B-PHN - Heat-resistant pressed steel fixed castor with top plate fitting. Heat-resistant Blickle TempLine® Classic thermoset wheel
Bill of material
Medium Duty Black Phenolic Wheel Swivel and Fixed Casters B-PHN-125-P1-G
PARTNUMBER
WINCO PARTNUMBER
RADDRM
wheel Ø
mm
RADBR
wheel width
mm
TF1
load capacity
kg
LART
bearing type
Gleitlager
GESHO
overall height
mm
PLGR
plate size
mm
SCHENT
bolt hole spacing
mm
SLDRM
bolt hole Ø
mm
REHAERTE
tread & tire hardness
90° Shore D °Shore A
TEMPV
temperature range from
-25 °C
TEMPB
temperature range to
300 °C
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models