Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
JW Winco
Description
LDA-POA - Light duty twin wheel swivel castor with top plate fitting with nylon wheel
Bill of material
Black Nylon Twin Wheeled Swivel Caster LDA-POA-50-P22-G
PARTNUMBER
WINCO PARTNUMBER
RADDRM
wheel Ø
mm
RADBR
wheel width
mm
TF1
load capacity
kg
LART
bearing type
Gleitlager
GESHO
overall height
mm
PLGR
plate size
60 x 60 mm
SCHENT
bolt hole spacing
mm
SLDRM
bolt hole Ø
6,2 mm
AUSL
swivel lead
mm
REHAERTE
tread & tire hardness
70° Shore D °Shore D
TEMPV
temperature range from
-25 °C
TEMPB
temperature range to
80 °C
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models