카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 7
HELP_VARIABLE
Company
JW Winco
Description
LE-PATH - Pressed steel swivel castor with top plate fitting, wheel with thermoplastic polyurethane tread, with nylon wheel centre
Bill of material
Swivel and Fixed Polyurethane Treaded Caster LE-PATH-160-P3-G
PARTNUMBER
WINCO PARTNUMBER
NAME
Name
NBCUSTOM
LINACUSTOM
RADDRM
wheel Ø
mm
RADBR
tread width
mm
TF1
load capacity
kg
LART
bearing type
GESHO
overall height
mm
PLGR
plate size
mm
SCHENT
bolt hole spacing
mm
SLDRM
bolt hole Ø
mm
AUSL
swivel lead
mm
REHAERTE
tread & tire hardness
94° Shore A °Shore A
TEMPV
temperature range from
-25 °C
TEMPB
temperature range to
70 °C
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드