Catalog navigation
Selección de modelo CAD
Productos disponibles: 6
HELP_VARIABLE
Company
JW Winco
Description
GN 353.1 - Buffers with screw, Inch
Bill of material
Buffer GN 353.1-32-38-5/16x18-55
PARTNUMBER
WINCO PARTNUMBER
D1
mm
H
mm
D2
Thread
L
Length
mm
S
2.0 mm
NR
Natural rubber- Hardness (Shore ±5°)
medium (55)
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
4016996050
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD