Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
JW Winco
Description
EN 176 - Work Gripper Blocks, Plastic, for Sensors/Reflectors, Type D, for reflector mounting
Bill of material
Work Gripper Block EN 176-B10-D
PARTNUMBER
WINCO PARTNUMBER
D
Bore
mm
K
21 mm
L1
58.5 mm
L2
30 mm
L3
8 mm
M
25 mm
S
Square
mm
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
76090000
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models