Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
JW Winco
Description
EN 176 - Work Gripper Blocks, Plastic, for Sensors/Reflectors, Type E, for reflector mounting
Bill of material
Work Gripper Block EN 176-B10-E
PARTNUMBER
WINCO PARTNUMBER
D
Bore
mm
K
21 mm
L1
58.5 mm
L2
30 mm
L3
8 mm
M
25 mm
S
Square
mm
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
76090000
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD