Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
JW Winco
Description
GN 561 - Fixing angle pieces, Type C, 1 x slotted hole b2, without guide steps, 1 x bore d, with guide steps
Bill of material
Fixing angle piece EN 561-19-8-40-40-C-2
PARTNUMBER
WINCO PARTNUMBER
B1
mm
N
8 mm
S1
40 mm
S2
40 mm
S3
7 mm
B2
8.5 mm
B3
mm
D
8.5 mm
H
4 mm
L1
14.5 mm
L2
13 mm
L3
22.5 mm
BS
Load M in Nm max.
mm
AM
Torque in Nm min.
5 Nm
KENNZIFFERVIS
Identification no.
KENNZIFFER
Identification no.
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models