Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
WISKA
Description
COMBI MAR 1210 - COMBI MAR 1210
Bill of material
10101784
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL colour
RAL 7035
CD
Cable diameter
3.0 - 12.0 mm
LBH
LxBxH
160.0 x 140.0 x 81.0 mm
CNSMAT
material
Junction box: PP / sealing gasket: TPE
SGE
Protection class to EN 60529
IP66 / IP67
AS
Equipment
10 entries M20 with elastic soft membrane and thread and M25 knockout, 4 entries M20 with self-sealing membrane at the bottom, 4 captive cover screws
NOTE1
Remarks 1
Mounting: 4 internal openings outside of the sealing area
ETEMP
Temperature range
-30°C to 100°C °C
IT
Installation temperature
-5°C to 60°C °C
GDP
Glow wire test
960°C
SP
Voltage
690 V
RCS
Rated cross section
10.0 mm²
CNSQUANTITY
Packing unit
2 VPE
INFO
Website
HTML
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD