Catalog navigation
CAD Model seçimi
Uygun ürünler: 8
HELP_VARIABLE
Company
WISKA
Description
ESKE/1-e - SPRINT ATEX cable glands, metric, for increased safety
Bill of material
WISKA ESKE/1-e 25 RAL 9005 10103366
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL Colour
RAL 9005
D
Connection thread size
mm
TL
Total length
mm
D1
Cable diameter
mm
L
Screw-in thread length
mm
SW
Key width
mm
E1
Width across corners
mm
CNSMAT
material
Cable gland: PA / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
EX
Type for Protection
Ex eb / Ex tb
BS
Certificate
IECEx / ATEX / UL-BR / PESO (P426233/1)
ETEMP
Temperature range
-40°C to 75°C
CNSQUANTITY
Packing unit
VPE
WEIGHT
Weight
kg
INFO
Website
HTML
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir