Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
WISKA
Description
ESKEZ-L-e - SPRINT ATEX cable glands with external strain relief, metric, long
Bill of material
WISKA ESKEZ-L-e 20 RAL 9005 10100848
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL Colour
RAL 9005
D
Connection thread size
mm
D1
Cable diameter
mm
TL
Total length
mm
L
Screw-in thread length
15 mm
SW
Key width
mm
E1
Width across corners
mm
CNSMAT
Material
Cable gland: PA / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min)
FW
Glow wire test
glow wire test 750°C to EN 60695-2-11
ETEMP
Temperature range
-40°C to 75°C
CNSQUANTITY
Packing unit
VPE
INFO
Website
HTML
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models