Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
WISKA
Description
EMV-S - SPRINT EMV contact spring inserts, EMV-S, stainless steel
Bill of material
WISKA EMV-S 25 Kontaktfedereinsatz 10102531
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
D1
Cable diameter
mm
CNSMAT
material
Stainless steel 1.4310
FB
Using for cable gland
ETEMP
Temperature range
-100°C to 500°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models