Catalog navigation
CAD模型选择
可提供的产品: 85
HELP_VARIABLE
Company
WISKA
Description
KVMS W - Cable glands hexagonal, KVMS, type W, metric, DIN 89280
Bill of material
WISKA KVMS 36-W26 Ni 10016710
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
DIN
DIN Information
D
Connection thread size
mm
TL
Total length
mm
D1
Cable diameter
mm
L
Screw-in thread length
mm
SW1
Key width
mm
E1
Width across corners
mm
SW2
Key width
mm
E2
Width across corners
mm
CNSMAT
material
SGE
Protection class to EN 60 529
IP54
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
kg
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型