Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
WISKA
Description
EMSVG LT EMV-Z RW - EMSVG LT EMV-Z RW, VentGLAND, LowTemp, with earthing cones DIN 89345, brass
Bill of material
WISKA EMSVG 25 LT EMV-Z RW 10105896
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
TL
Total length
mm
D
Connection thread size
D1
Cable diameter
mm
L
Screw-in thread length
mm
SW
Key width
mm
E1
Width across corners
mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: silicone / clamping cage: PA UL94-V0 / membrane: EPTFE / earthing insert: brass chromium-plated
SGE
Protection class to EN 60 529
IP68
AF
Airflow at 70mbar
l/h
ETEMP
Temperature range
-60°C to 100°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models