Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Witol
Description
01011276002 - 011 276
Bill of material
011-276.-(0)
PN
Part number
01011276002
APL
Application example
Convertible Roof
PG
Product Group
WITOL Individual
SS
Screw Size
M8
HD
Delivery Height (HD)
12 mm
NH
Nominal Height (HN)
14 mm
HC
Compensation Height (HC)
16 mm
D
Top Washer Diameter (D)
28 mm
SA
Axial Compensation (SA)
4 mm
RC
Radial Compensation (RC)
±3,21 mm
TIF
Interface Thickness
1.2 mm
MP
max. Preload
<20 kN
W
Weight
26.43 g
CP
Corrosion Protection
240 h
SHORT
276
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Witol
    01011317002 - 011_317
    Witol
    01011397002 - 011_397
    Witol
    01011277002 - 011_277
    Witol
    01011281000 - 011_281
    Witol
    01011295000 - 011_295
    Witol
    01011377000 - 011_377
    Witol
    01011384000 - 011_384
    Witol
    01011287001 - 011_287
    Witol
    01011363000 - 011_363
    Witol
    01011151003 - 011_151
    Witol
    01011274002 - 011_274
    Witol
    01011255003 - 011_255
    Witol
    01011265001 - 011_265
    Witol
    01011258001 - 011_258
Previews
3D
Dimension
2D
Download CAD models