Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
CR RSL AF16 - CROSS ROLLER SLIDE ALUFIX AF16
Bill of material
82461
IDNR
Identnr
ARTICLE
description
WITTE-CROSS ROLLER SLIDE ALUFIX AF16
B
width
32.000 mm
AF
system
16.000 mm
SHIFT
+/-
9 mm
WEIGHT
weight
130.000 g
INFO
Witte Katalog
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models