Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
WITTE
Description
SWCNXS16 - STOP WITH CLAMP FOR GRID PLATES NewXS16
Bill of material
95470-1
IDNR
Identnr
ARTICLE
Article
WITTE-STOP WITH CLAMP FOR GRID PLATES NEWXS16
A
6.000 mm
B
width
30.000 mm
C
mm
D
8.000 mm
WEIGHT
g
INFO
Witte Katalog mm
CHEMSYMBOLS
AlMg4,5Mn0,7
MATERIAL
EN AW-5083
SURFACE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WITTE
    B1RNXS16 - BAR ONE ROW NewXS16
    WITTE
    GRNX AF16 - GRID RING NEW XS AF16
    WITTE
    BBXS16 - BASIC BAR NewXS16
    WITTE
    BPLPPSHL - BASE PLATE WITTE PPS SYSTEM WITH HAND LEVER
    WITTE
    ECO CPL DS1R AF25-50 - COUPLINGS DOUBLE SINGLE ROW
    WITTE
    ECO BP AF50 - BASE PLATES
    WITTE
    BPUEQPPSPWS - BASE PLATE UNEQUIPPED PWS PPS
    WITTE
    ECO STR AF40 - STRUTS
    WITTE
    GFNX AF16 - GRID FRAME NEW XS AF16
    WITTE
    ECOPSPAF - ECO POSITIONING PLAIN AF ECO
    WITTE
    ECO BARS DR AF40 - BARS DOUBLE ROW
    WITTE
    LSFEB - LOCKING SWORD FOR ECCENTRING BUSHING
    WITTE
    ECO SPBRT AF25 - SUPPORT BRACKET
    WITTE
    ECO CPL DSRE AF25-40 - COUPLING DOUBLE SIDE RECTANGULAR
Previews
3D
Dimension
2D
Download CAD models