Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
WMBerg
Description
FAS120 - Precision Spur Gears - 1.5 Module 16mm Bore 10mm Face Hubless Style - 20° Pressure Angle
Bill of material
FAS120-32
PN
Product No.
DES
Description
HUBLESS SPUR GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Stainless Steel DIN 1.4305
MOD
Module
1.5
QC
Quality Class
DIN 8/AGMA 9
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
B
Bore
16 mm
FW
Face Width
10 mm
HS
Hub Style
hubless
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models