Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
WMBerg
Description
MEN - Miter & Bevel Gears - 0.6 Module 8mm Bore 5mm Face 20° Pressure Angle - Quality Class DIN 7/AGMA 10 Stainless Steel DIN 1.4305 - Aluminum Anodized DIN 3.1355
Bill of material
MEN-2
PN
Product No.
DES
Description
Pin Hub Bevel Gear
CN
Catalog Name
Master Inch/Metric Catalog
QC
Quality Class
DIN 7/AGMA 10
MOD
Module
0.6
PA
Pressure Angle
20 deg
PD
Pitch Diameter
18 mm
PDG
Pitch Diameter of Mating Gear
mm
GR
Gear Ratio
N
Number of Teeth
30
N1
Mating Gear, Number of Teeth
A
Mounting Distance
mm
A1
Mounting Distance of Mating Part
18.0 mm
MAT
Material
MATG
Mating Gear
CROWN1
Crown to Apex (C to A)
mm
CROWN2
Crown to Apex (C to A)
mm
HS
Hub Style
Pin Hub
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models