Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS10-12-D05 - Ratio of aluminum
Bill of material
WX-BS10-12-D05-100
MODEL
model
WX-BS10-12-D05
TT
Wall thickness
4.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
45x75
WEIGHT
6.390 kg/m
CSA
Cross-sectional area
2324.850 mm^2
LX
Cross section of inertia
228.340 10^4
LY
Cross section of inertia
95.850 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models