Catalog navigation
Seleção de modelos em CAD
Available products: 15
HELP_VARIABLE
Company
WUXING
Description
GY-LL-16 - GY
Bill of material
WX-LL16A-Z15
WXCN
Wu Xing Chain No
WX-LL16A
MAT
material
45#
HTT
Heat treatmen
HTT
BS
surface
FH
SPE
MODEL
16
NUT
Number of teeth
D
14 mm
DPP
Dividing the circle
mm
D0
Addendum circle
mm
T
Tooth thickness
14.600 mm
H
Convex platform
mm
L
Thickness
40.00 mm
L1
mm
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD